About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Optics
- Fiber Optics
- Fiber Optic Components
- Fiber Optic Collimators
- Fiber Pigtailed Collimators

Fiber Pigtailed Collimators

Fiber Pigtailed Collimators
The economical F-COL Series Pigtail Fiber Collimators consist of a fiber pigtail precisely aligned to a Gradient Index (GRIN) lens assembly, which is ideal for collimated light applications.
- Singlemode or multimode
- Bare fiber, FC/PC or FC/APC pigtailed collimators
- Low insertion loss and back-reflection
- Environmentally stable, small, and economical package See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Type | Fiber Type | Fiber Connector | Operating Wavelength | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | F-COL-62-13Fiber Pigtailed Collimator, 1310 nm, 62.5/125 μm Multimode. | UNIVERSAL | Fiber-optic Collimator | Multimode | Bare Fiber | 1310 nm | In Stock | ||||
![]() | F-COL-62-13-FCPCFiber Pigtailed Collimator, 1310 nm, 62.5/125 µm Multimode, FC/PC. | UNIVERSAL | Fiber-optic Collimator | Multimode | FC/PC | 1310 nm | In Stock | ||||
![]() | F-COL-62-15Fiber Pigtailed Collimator, 1550 nm, 62.5/125 µm Multimode. | UNIVERSAL | Fiber-optic Collimator | Multimode | Bare Fiber | 1550 nm | In Stock | ||||
![]() | F-COL-9-13Fiber Pigtailed Collimator, 1310nm, 9/125µm Singlemode Bare Fiber. | UNIVERSAL | Fiber-optic Collimator | Singlemode | Bare Fiber | 1310 nm | In Stock | ||||
![]() | F-COL-9-13-FCAPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/APC. | UNIVERSAL | Fiber-optic Collimator | Singlemode | FC/APC | 1310 nm | |||||
![]() | F-COL-9-13-FCUPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/UPC. | UNIVERSAL | Fiber-optic Collimator | Singlemode | FC/UPC | 1310 nm |
Features
Single-mode and Multimode Collimators Available
Our single-model collimators comes pigtailed with 9/125 µm single-mode fiber and our multimode collimators come pigtailed with 62.5/125 µm multimode fiber.
FC/PC, FC/APC or Bare Fiber Pigtails
Pigtailed fiber optic isolators come with a bare fiber pigtail, or a fiber pigtail with a FC/UPC or FC/APC connector.
Applications
Applications for a single fiber collimator include laser beam delivery systems, as well as coupling the output of a fiber into a detector. Applications of pairs of collimators include beam expansion systems for lab applications, as well as fiber-to-fiber coupling in compact components.