The Agilis™ Piezo Optical Mounts are high precision optical mounts featuring Newport’s proprietary non-resonant Agilis piezo motor. With outstanding adjustment sensitivity, convenient programmable operation, and compact design, Agilis optical mounts provide robust motion performance.
- Outstanding adjustment sensitivity
- Limit switch versions for repeatability and safety
- Vacuum-compatible versions
- Set-and-forget long-term stability See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-M050LMotorized Optical Mount, Piezo, 0.5 in. Diameter, Limit Switches | |||||
![]() | AG-M050LV6Piezo Mirror Mount, 0.5 in., Limit Switches, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NPiezo Optical Mount, Compact, 0.5 in. Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NV6Piezo Optical Mount, Compact, 0.5 in. Optics, Vacuum Compatible | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LPiezo Optical Mount, Compact, 1.0 in. Optics, Limit Switches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LV6Piezo Mirror Mount, 1.0 in., Limit Switches, Vacuum Compatible | In Stock | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NV6Piezo Optical Mount, Compact, 1.0 in. Optics, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Motorized Axes2
- Angular Range±2°
- Thread Type8-32 (M4) CLR
- Cable Length1.2 m
- Connector Type4-wire mini-DIN
- Optic Thickness0.16 to 0.24 in. (4 to 6 mm)
- Accuracy0.05° for AG-M050L(V6) and AG-M100L(V6)
Features
Limit Switch for Repeatability
The
Position Sensor Available
The
Set-and-Forget Long-Term Stability
The Agilis piezo motors are directly coupled to the moving optics holder for robust and predictable performance. When idle, the motor spring force locks the mirror in place, providing true set and forget stability. Agilis mounts also have a fast adjustment speed and are free of issues associated with backlash or hysteresis.
Accessories
Agilis Controllers and Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Agilis Mount with Conex Controller
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-AG-M100DPiezo Motor Mirror Mount, Absolute Positioning, Integrated Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
Agilis Data Sheet(1.3 MB, PDF) Agilis Series Piezo Motor Driven Positioners(752.4 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)