Compare Model Drawings, CAD & Specs Availability Price
Motorized Optical Mount, Piezo, 0.5 in. Diameter, Limit Switches
$1,038
In Stock
In Stock
Piezo Mirror Mount, 0.5 in., Limit Switches, Vacuum Compatible
$1,510
In Stock
In Stock
Piezo Optical Mount, Compact, 0.5 in. Optics
$672
Piezo Optical Mount, Compact, 0.5 in. Optics, Vacuum Compatible
$965
In Stock
In Stock
Piezo Optical Mount, Compact, 1.0 in. Optics, Limit Switches
$1,049
Piezo Mirror Mount, 1.0 in., Limit Switches, Vacuum Compatible
$1,510
In Stock
In Stock
Piezo Mirror Mount, Agilis 1 in. Diameter
$672
In Stock
In Stock
Piezo Optical Mount, Compact, 1.0 in. Optics, Vacuum Compatible
$1,030
In Stock
In Stock

Specifications

  • Motorized Axes
    2
  • Angular Range
    ±2°
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    1.2 m
  • Connector Type
    4-wire mini-DIN
  • Optic Thickness
    0.16 to 0.24 in. (4 to 6 mm)
  • Accuracy
    0.05° for AG-M050L(V6) and AG-M100L(V6)

Features

Outstanding Adjustment Sensitivity

The Agilis proprietary piezo technology provides 50 nm incremental motion capability, translating to resolutions as small as 1 µrad, making them ideal for ultra-sensitive alignments and optical adjustments.

Limit Switch for Repeatability

The AG-M050L(V6) and AG-M100L(V6) mounts include precision electrical limit switches for repeatable absolute positioning without the need for encoder feedback. This is accomplished by measuring the average step size from the left to the right travel limits and vice-versa. Under constant conditions, the step size is fairly repeatable. Additionally, these limit switches serve as a safety feature.

Position Sensor Available

The CONEX-AG-M100D features an absolute angle position sensor to deliver 0.001° closed-loop minimum incremental motion and 0.01° bi-directional repeatability. The absolute position sensor not only provides highly repeatable positioning but also enables the recovery of a previously-saved position.

Vacuum Compatible Versions

Each Agilis mount – 0.5- and 1-in., with or without a limit switch – is available in a vacuum-compatible version and can be used in 7.5 x 10-7 Torr environments.

Set-and-Forget Long-Term Stability

The Agilis piezo motors are directly coupled to the moving optics holder for robust and predictable performance. When idle, the motor spring force locks the mirror in place, providing true set and forget stability. Agilis mounts also have a fast adjustment speed and are free of issues associated with backlash or hysteresis.

Accessories