Optical Rail, Stainless Steel, 256 mm Length, 26 mm Width, M6

The X26-256 Stainless Steel Optical Rail is an excellent choice for construction of precision optical systems such as spatial filters, interferometers, collimators, and microscopes. This 256 mm length rail with an M6 hole on each end can be fixed to optical tables by using CN26-12 Carriers upside down as rail feet. Carriers can easily be fixed to any of the four sides of the symmetrical cross-shaped rail providing four parallel work surfaces. Dovetail construction enables fast, easy mounting and secure clamping of carriers at any point along the rail without removing other components. Compatible optical mounts, which include SL Series Gimbal Optical Mounts, SB Series Optic and Lens Barrel Mounts, and SB18YZ Series Lens Positioners, are provided a common optical axis height of 40 mm above the rail surface.
Specifications
- TypeFour Sided Optical Rail
- Rail Length256 mm
- MaterialStainless Steel
- Height26 mm
- Length256 mm
- Width26 mm
Resources & Downloads
Other
X26-256 RoHS Certificate(276.8 kB, PDF) X26-256_RoHS2021.pdf(681.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-40Spacer Block, For CN26C 90° Rail Carrier | |||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-128Optical Rail, Stainless Steel, 128 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CN26-90Optical Rail Carrier, 90 mm Length, 1/4-20 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-140Optical Rail Carrier, 140 mm Length, M6 Thread, X26 Series | |||||
![]() | M-CN26-90Optical Rail Carrier, 90 mm Length, M6 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPT26.08Optical Post Carrier, TSP Series Post, X26 Series Rail | |||||
![]() | CN26-40Optical Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SJ25.4Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, 4-40 & 1/4-20 | |||||
![]() | TSJRotating Base, For SJ25.4, 4-40 & 1/4-20 | |||||
![]() | M-CN26-12Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPT26.12Optical Post Carrier, SP Series Post, X26 Series Rail |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CN26-40Optical Rail Carrier, 40 mm Length, M6 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-12Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-128Optical Rail, Stainless Steel, 128 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-90Optical Rail Carrier, 90 mm Length, M6 Thread, X26 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
























