Spacer Block, For CN26C 90° Rail Carrier

The RH-40 Spacer Block works with the CN26C 90° Carrier on an X26 Optical Rail.
Resources & Downloads
2D Product Drawings
RH-40-S(73 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RH-25Riser Base, 25 mm, Metric, SL Series Optical Mounts | In Stock | ||||
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-50Riser Base, 50 mm, SL Series Optical Mounts | In Stock | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CN26C90 Degree Rail Carrier, 50 mm Length, 1/4-20 Thread, X26 Series | |||||
![]() | SL25.4BMGimbal Optical Mount, 1.0 in. Diameter, (2) BM Micrometers | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
















