Gimbal Optical Mount, Vertical Drive, 2.0 in. Diameter, No Actuators

The VGM-2N Compact Vertical-Drive Gimbal Mount simplifies true gimbal adjustment of 2 inch (50.8 mm) diameter optics without sacrificing stable, high-resolution positioning performance. With both drives accessible from the same side, this mount is ideal for applications where adjustments must be performed without obstructing the beam path, such as laser-cavity mirrors, output couplers and beamsplitters. By extending the drives through the top or side of safety enclosures, adjustments can be made without enclosure removal. Optics are positioned so that their front surface is at the gimbal plane for uncompromised adjustability. Precision manufacturing techniques result in isolated, independent axis adjustments with minimum cross-talk and drift for demanding intra-cavity applications. The VGM-2N does not include the actuators. AJS, BD, BM or BHC actuators are required. For automated mirror alignment, the CMA or LTA Motorized Actuators are recommended. These offer incremental motions as small as 0.02 µm–0.1 µm. Each gimbal mount comes with a universal base plate that mounts to English or metric hole patterns. Use RH Series Riser Blocks to mount these components at fixed optical axis heights with excellent stability.
Specifications
- TypePrecision
- MechanismGimbal
- Optic Diameter50.8 mm
- Number of Actuators0
- Actuator DriveNot Included
- θx, θy
- Angular Range±1.5°
- Actuator OrientationTop Adjust
- Optic LoadingRear
- MaterialAluminum
- Not Included
- Thread Type1/4-20 (M6) SLOT
- Optical Axis Height50 mm
- Optic MountingRetaining Plate
- Clear Aperture46 mm
Resources & Downloads
Other
VGM-2N RoHS Certificate(278.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VGM-1NGimbal Optical Mount, Vertical Drive, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VGM-2BMGimbal Optical Mount, Vertical Drive, 2.0 in., Standard Micrometers | In Stock | ||||
![]() | VGM-2AJSGimbal Optical Mount, Vertical Drive, 2.0 in., AJS Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD17.04Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC17.04Adjustment Screw, Hex, M12 x 0.50, 4mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-4Differential Micrometer Head, 4.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA6CCMotorized Actuator, Miniature, 6 mm Travel, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA6PPDMotorized Actuator, Miniature, 6 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















