Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load

The BD17.04 Differential Micrometer delivers ultra-fine, sub-micron positioning capabilities and coarse travel up to 4 mm in a single instrument. In most cases, BD Series Differential Micrometers can directly replace BM Series Micrometers and BHC Locking Drives to provide approximately ten times better positioning sensitivity. The BD Differential Micrometer is a standard micrometer with a 0.50 mm high-resolution micrometer built around it. Coarse positioning, provided by the control knob at the front of the micrometer, enables rapid translation with a sensitivity of 1 μm. By using the fine adjustment knob at the back, the position can be further optimized with a sensitivity of 0.1 μm over a limited travel range. The fine adjustment knob is graduated to permit direct reading of position in 1-μm increments. The coarse position can be fixed by a lock nut.
Specifications
- TypeDifferential Micrometer
- Travel Range4.3 mm
- Drive TypeKnob
- Axial Load Capacity45 N
- Fine Travel0.30 mm
- Graduations, Fine1 µm
- Sensitivity0.1 µm
- Mounting ThreadsM12x0.5
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC17.04Adjustment Screw, Hex, M12 x 0.50, 4mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-4Differential Micrometer Head, 4.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC30.10Adjustment Screw, Hex, M20 x 1.00, 10mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | SL8ABHCGimbal Optical Mount, Ø3.15 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













