Adjustment Screw, Hex, M20 x 1.00, 10mm Travel, BHC Series

Technical Specs

  • Travel Range
    10.0 mm  
  • Adjustment Screw Thread
    50.8 TPI
  • Drive Type
    Hex
  • Axial Load Capacity
    408 N  
  • Sensitivity
    1.4 µm  
  • Weight
    90 g