Gimbal Optical Mount, Vertical Drive, 2.0 in., AJS Adjustment Screws

The VGM-2AJS Compact Vertical-Drive Gimbal Mount simplifies true gimbal adjustment of 2 inch (50.8 mm) diameter optics without sacrificing stable, high-resolution positioning performance. With both drives accessible from the same side, this mount is ideal for applications where adjustments must be performed without obstructing the beam path, such as laser-cavity mirrors, output couplers and beamsplitters. By extending the drives through the top or side of safety enclosures, adjustments can be made without enclosure removal. Optics are positioned so that their front surface is at the gimbal plane for uncompromised adjustability. Precision manufacturing techniques result in isolated, independent axis adjustments with minimum cross-talk and drift for demanding intra-cavity applications. The VGM-2AJS features two
Specifications
- MechanismGimbal
- Optic Diameter50.8 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.3 arc sec
- Angular Range±1.5°
- Actuator OrientationTop Adjust
- Optic LoadingRear
- MaterialAluminum
- Knob, locking
- Thread Type1/4-20 (M6) SLOT
- Optical Axis Height50 mm
- Optic MountingRetaining Plate
- Clear Aperture46 mm
- Weight842 g
Resources & Downloads
Other
VGM-2AJS RoHS Certificate(278.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VGM-2NGimbal Optical Mount, Vertical Drive, 2.0 in. Diameter, No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VGM-2BMGimbal Optical Mount, Vertical Drive, 2.0 in., Standard Micrometers | In Stock | ||||
![]() | VGM-1AJSGimbal Optical Mount, Vertical Drive, 1.0 in., AJS Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM17-4Differential Micrometer Head, 4.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC17.04Adjustment Screw, Hex, M12 x 0.50, 4mm Travel, BHC Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD17.04Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














