Dovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, 1/4-20 Threads

The TSX-1D Dovetail Linear Stage offers rapid linear positioning for a variety of applications. Smooth travel is obtained with a precision dovetail slide, preloaded to provide the stability required for laboratory applications. The stage features 1/4-20 threaded mounting holes. The TSX-1D has a precision 20 TPI lead screw drive for fast coarse and fine positioning. The stage can be securely locked in place by accessing the side-mounted set screw. The stage has two knobs for adjustment from either side, is stackable for X-Y positioning, and can be mounted to provide vertical positioning as well. The TSX-1D mounts directly to tables and breadboards. Mounted on a rail, the stage provides transverse positioning.
Smooth Motion Dovetail Slide Bearings
The TSX-1D Series Dovetail Stage uses the same precision dovetail sliding mechanism as the more precisely controlled versions, but offers a quick positioning version over a relatively long 1.0 in. travel distance. Dovetail slides provide the simplest of all movements. Consists of two precision ground flat surfaces sliding against each other.
4 µm Step Control for Quick Positioning
The TSX-1D has a 20 TPI precision lead screw drive for coarse/fine positioning. The stage can be securely locked in place by accessing the side-mounted set screw. The stage can be adjusted from either side making this a versatile tool for smooth, fast positioning within systems.
Large Centered Load Capacity
This stage provides the largest center load capacity of the dovetail series, as well as the largest mounting area to provide the smooth travel of the dovetail design to a larger number of components.
Specifications
- Axes of TravelX
- Maximum Stage Travel25.4 mm
- 111 N
- 22 N
- Recommended ActuatorsIncluded
- Adjustment Screw Thread20 TPI
- MaterialAluminum
- BearingsDovetail Slide
- Drive LocationCenter drive
- Platform Size3.0 x 3.0 in.
- Height0.75 in.
- Thread Type1/4-20
Resources & Downloads
Other
TSX-1D RoHS Certificate(278.5 kB, PDF) TSX-1D_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-XX Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XManual Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in. | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














