Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, 160 mm, High-Torque Mini-Step Drive

Specifications

  • Angular Range
    360°
  • Maximum Speed
    20°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    20 N·m
  • Centered Load Capacity
    2700 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.7 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±4.0 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±5.0 µrad
  • Wobble, Guaranteed
    ±5.0 µrad
  • Eccentricity, Typical
    ±0.8 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    3 kg·m2
  • Transversal Compliance
    0.6 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.5 mdeg
  • Limit Switches
    Optical, at ±170, can be disabled for continuous rotation (except HAT & HAHLT versions)
  • Encoder Resolution
    0.001°
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m
  • Diameter
    160 mm
  • Aperture Diameter
    110 mm
  • Connector Type
    DB25 Male
  • Thread Type
    M5
  • Maximum Power Consumption
    70 W
  • Weight
    9 kg
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Other
Technical Notes
2D Product Drawings
Literature
Manuals

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Spindle mode is only available with XPS controllers.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV01 driver module.
  2. Requires XPS-DRV01 driver module. Plug to slots other than slot 1.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
Black Oxide Screw KitsM-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar

Compare Description Drawings, CAD & Specs Avail. Price
URS Precision Stepper Motor Rotation StagesURS150BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS150
6 Weeks
$6,159
RV High Performance DC Motor Rotation StagesRV160CCMotorized Rotation Stage, 160 mm, High-Speed DC Drive$11,009

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet
3 Weeks
$12,058