Resolution Test Target, White Paper, Emulsion Positive

The RES-2 Resolution Test Targets is emulsion on paper positives and may be used for photo lens testing. The RES-2 is a lesser expensive alternative to our RES-1 glass test target. Please note that for RES-2, the printing of higher resolution groups beyond Group 4 – Element 4 is done on a best effort basis. Because the grain structure of the paper substrate is unable to support the smaller features, the lines pairs become indiscernible at the higher resolutions. For the most stringent applications, please choose RES-1.
Specifications
- TypeResolution Test Target
- Dimensions50 x 50 mm
- MaterialHeavy White Paper
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RES-1Resolution Test Target, Glass, Chromium Negative, USAF-1951 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |










