Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Resolution Test TargetsRES-1Resolution Test Target, Glass, Chromium Negative, USAF-1951
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$216
Resolution Test TargetsRES-2Resolution Test Target, White Paper, Emulsion Positive
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$175

Features

Resolution Test Target Standards

An element is defined as a set of 3 horizontal bars and 3 vertical bars of the same size. The resolution of the set is defined by the number next to the bar. The group number will specify the size category. Each element has a set resolution based on which group the element belongs to. The resolution of an imaging system under test is defined to be the smallest element size before the lines become indistinguishable. This is based on U.S. Air Force MIL-STD-150A Standard of 1951.

Glass Test Target

The RES-1 target is a 50 x 50 x 1.5 mm optical glass substrate with clear lines on an opaque background. It can be used in transmission and is easily held in mounts. RES-1 fully conforms to USAF-1951.

White Paper Test Target

Our RES-2 resolution test targets are black line emulsion on heavy 50 x 50 mm white paper positives. They are ideal for photo lens testing and are a less expensive alternative to the RES-1. Please note that for RES-2, the printing of higher resolution groups beyond Group 4 – Element 4 is done on a best effort basis. Because the grain structure of the paper substrate is unable to support the smaller features, the lines pairs become indiscernible at the higher resolutions. For the most stringent applications, please choose RES-1.

Test Target Mounting

Test targets can be mounted in Newport's spring-loaded optical filter mounts.

Test Target Line Pairs Per Millimeter

Element Number Group Number
0 1 2 3 4 5 6 7
1 1.00 2.00 4.00 8.00 16.00 32.00 64.00 128.00
2 1.12 2.24 4.49 8.98 17.96 35.92 71.84 143.70
3 1.26 2.52 5.04 10.08 20.16 40.32 80.63 161.30
4 1.41 2.83 5.66 11.31 22.63 45.25 90.51 181.00
5 1.59 3.17 6.35 12.70 25.40 50.80 101.60 203.20
6 1.78 3.56 7.13 14.25 28.51 57.02 114.00 228.10

Line pairs/mm = LP
Line width (mm) = 1/(2LP)
Space width (mm) = 1/(2LP)
Line length = 5(line width)

Accessories

Compatible Test Target Holder

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105