Optical Post, Peg Base, 6.0 in. Height, 1.0 in. Diameter, 1/4-20

The PS-6E-T Precision Ground Stainless Steel Optical Post is 1.0 in. diameter with a 6.0 in. height and 1/4-20 threads at each end. These posts can be used with the PS-1P Peg Adaptor, PS-B Pedestal Base or the PS-T Spacers. The PS-T series Post and Peg System features the unique Peg Adaptor post to combine the best utility with unmatched versatility for any optics lab. This system, made from solid stainless steel components, allows any of the PS-T posts to be precisely installed and removed without changing its location within an optical setup.
Specifications
- TypeOptical Post
- Height152.4 mm
- Thread Type1/4-20
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
PS-6E-T RoHS Certificate(278.6 kB, PDF) PS-6E-T_RoHS2021.pdf(682 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-4E-TOptical Post, Peg Base, 4.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-3E-TOptical Post, Peg Base, 3.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2E-TOptical Post, Peg Base, 2.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-4Optical Post Holder, 4.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1E-TOptical Post, Peg Base, 1.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-1EOptical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1E-TOptical Post, Peg Base, 1.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-4E-TOptical Post, Peg Base, 4.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-2E-TOptical Post, Peg Base, 2.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5E-TOptical Post, Peg Base, 0.5 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-3E-TOptical Post, Peg Base, 3.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25-TPedestal Spacer, 0.25 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-4Optical Post Holder, 4.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125-TPedestal Spacer, 0.125 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063-TPedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031-TPedestal Spacer, 0.0313 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-B-1Optical Pedestal Base, 1.0 in. Height, 1 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-1PPost C-Clamp, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CC-1Construction Cube, 1 x 1 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1PPeg Adaptor Post, Includes Peg, 1.0 in. Height, 1 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















