Optical Post, Peg Base, 0.5 in. Height, 1.0 in. Diameter, 1/4-20

The PS-0.5E-T Precision Ground Stainless Steel Optical Post is 1.0 in. diameter with a 1/2 in. height and 1/4-20 threads at each end. These posts can be used with the PS-1P Peg Adaptor, PS-B Pedestal Base or the PS-T Spacers. The PS-T series Post and Peg System features the unique Peg Adaptor post to combine the best utility with unmatched versatility for any optics lab. This system, made from solid stainless steel components, allows any of the PS-T posts to be precisely installed and removed without changing its location within an optical setup.
Resources & Downloads
2D Product Drawings
PS-E Posts Drawing(186.7 kB, PDF)
Other
PS-0.5E-T RoHS Certificate(279 kB, PDF) PS-0-5E-T_RoHS2021.pdf(683 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1E-TOptical Post, Peg Base, 1.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-2E-TOptical Post, Peg Base, 2.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4E-TOptical Post, Peg Base, 4.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-3E-TOptical Post, Peg Base, 3.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25-TPedestal Spacer, 0.25 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5EOptical Post, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063-TPedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031-TPedestal Spacer, 0.0313 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-4E-TOptical Post, Peg Base, 4.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-6E-TOptical Post, Peg Base, 6.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2E-TOptical Post, Peg Base, 2.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1E-TOptical Post, Peg Base, 1.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock | ||||
![]() | PS-3E-TOptical Post, Peg Base, 3.0 in. Height, 1.0 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031-TPedestal Spacer, 0.0313 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25-TPedestal Spacer, 0.25 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-1Optical Post Holder, 1.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063-TPedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125-TPedestal Spacer, 0.125 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














