Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. For recommended replacements see lamp-power-supplies.   The recommended replacement product is 69911.

Arc Lamp Power Supply, 200-500 W, Power, Current, Intensity, RS-232/USB

Specifications

  • Lamp Wattage
    200 - 500 W
  • Lamp Current
    3 - 24 A
  • Operating Mode
    Current, Power or Intensity
  • Light Ripple
    < 1 % rms
  • Digital Meter Resolution, Current
    0.1 A
  • Digital Meter Resolution, Power
    1 W
  • Digital Meter Resolution, Voltage
    0.01 VDC
  • Line Regulation
    0.01%
  • Power Requirements
    95-265 VAC, 47-63 Hz, 7 A
  • Operating Temperature
    10 to 45°C
  • Dimensions
    304.8 x 412.75 x 107.95 mm
  • Weight
    6 kg

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
$170

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Mercury Arc Lamps6283NSArc Lamp, Mercury, 200 W, 0.6 x 2.2 mm Effective Arc Size
$305
Xenon Arc Lamps6258Xenon Arc Lamp, 300 W, Ozone Free
$785
Mercury Arc Lamps6286Arc Lamp, Mercury, 350 W, 0.8 x 2.7 mm Effective Arc Size
$405
Mercury Arc Lamps6285Arc Lamp, Mercury, 500 W, 1.1 x 4.1 mm Effective Arc Size
$905
Medium Power Research Series Mercury Light Sources66479-500H-R22Mercury Light Source, 500 W, F/2.2 Asphere, Research Housing
$10,840