Optical Power and Wavelength Measurement Head, 1W, 400 to 1100nm, Silicon

This OMH measurement head is only compatible with the OMM-6810B series of optical power and wavelength meters, which are no longer available for sale. Please contact your Newport sales representative for more details.
The OMH-6742B Optical Power and Wavelength Measurement Head is an integrating sphere based measurement head compatible with the OMM-6810B Optical Power and Wavelength Meter. The OMH-6742B is designed to measure optical power up to 1W over a wavelength range of 400-1100nm. The OMH-6742B also has the unique ability to measure the wavelength of the source with an NIST traceable accuracy of ±1.0nm. Accurate measurements can be taken either by free space or with a compatible fiber optic adapter. Fiber optic adapters include FC, ST, or bare fiber.
Specifications
- TypePower & Wavelength Measurement Head
- Detector MaterialSilicon
- Spectral Range400 to 1100nm
- Power Range-40 to +30dBm (100nW to 1W)
- Wavelength Accuracy±1.0nm
- UseOMM-6810B
- Input Port Size6mm
- Minimum Optical Power for Wavelength Measurement100µW/-10dBm (400-500nm)
10µW/-20dBm (500-1100nm) - Operating Temperature Range+15°C to +35°C
Resources & Downloads
Application Notes
Measuring Wide Linewidth Source with OMH-6700(361.8 kB, PDF) Calibration and Traceability of ILX Lightwave Optical Power Meters(538.4 kB, PDF)
Other
MKS EU ROHS3 - OMH Series(263.4 kB, PDF)
Literature
OMH 6700B Silicon Series Datasheet.pdf(1.1 MB, PDF)
OMH-6742B Wavehead User Manual(426.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | |||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | |||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | |||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon |





