XYZ Piezo Linear Stage, Open-loop, 100 µm Nanopositioning, XPS

  • Travel Range
    0.1 mm  
  • Axes of Travel
    XYZ
  • Axial Load Capacity
    40/40/32 N
  • Vertical Load Capacity
    30 N  
  • Axial Stiffness
    1 N/µm
  • Feedback
    Open-loop
  • Cable Length
    1 m
  • Capacitance
    1.8 µF  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    100 µm  
  • Resonant Frequency, 105g Load
    190/180/250 Hz
  • Resonant Frequency, 300g Load
    110/110/150 Hz
  • Resonant Frequency, 80g Load
    210/200/300 Hz
  • Resonant Frequency, Unloaded
    500/550/480 Hz
  • Weight
    165 g  
  • RoHS
    Compliant