Piezo Stack Actuator, 0.025 mm Travel Range, Strain-gauge, XPS

  • Travel Range
    0.025 mm  
  • Axial Load Capacity
    1000 N  
  • Load Capacity, Pull
    150 N  
  • Axial Stiffness
    40 N/µm  
  • Capacitance
    2.5 µF
  • Resonant Frequency
    12000 Hz
  • Closed Loop Repeatability
    16 nm  
  • Closed Loop Resolution
    0.5 nm  
  • Open Loop Resolution
    0.05 nm  
  • Closed Loop Travel Range
    20 µm  
  • Cable Length
    1.2 m
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C