Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Stack Actuator, Vacuum, 0.025 mm Travel Range, Strain-gauge

Specifications

  • Travel Range
    0.025 mm  
  • Axial Load Capacity
    1000 N  
  • Load Capacity, Pull
    150 N  
  • Axial Stiffness
    40 N/µm  
  • Capacitance
    2.5 µF
  • Resonant Frequency
    12000 Hz
  • Closed Loop Repeatability
    16 nm  
  • Closed Loop Resolution
    0.5 nm  
  • Open Loop Resolution
    0.05 nm  
  • Closed Loop Travel Range
    20 µm  
  • Vacuum Compatibility
    10-6 Torr
  • Cable Length
    2 m

Resources & Downloads

3D Product Models
Literature
2D Product Drawings
Manuals
Technical Notes

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control$9,123

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Compatible Piezo Stack ActuatorsNPA100V6Piezo Stack Actuator, Vacuum, 0.1 mm Travel Range, Open Loop$2,151
Vacuum Compatible Piezo Stack ActuatorsNPA25SGV6Piezo Stack Actuator, Vacuum, 0.025 mm Travel Range, Strain-gauge$2,623
Vacuum Compatible Piezo Stack ActuatorsNPA50SGV6Piezo Stack Actuator, Vacuum, 0.05 mm Travel Range, Strain-gauge$3,917