Piezo Stack Actuator, 0.1 mm Travel Range, Strain-gauge

Specifications

  • Travel Range
    0.1 mm  
  • Axial Load Capacity
    1000 N  
  • Load Capacity, Pull
    150 N  
  • Axial Stiffness
    10 N/µm  
  • Capacitance
    9.0 µF
  • Resonant Frequency
    3000 Hz
  • Closed Loop Repeatability
    28 nm  
  • Closed Loop Resolution
    2.0 nm  
  • Open Loop Resolution
    0.2 nm  
  • Closed Loop Travel Range
    80 µm  
  • Cable Length
    2 m

Resources & Downloads

3D Product Models
Literature
2D Product Drawings
Manuals
Technical Notes

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control
2 Weeks
$9,123

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Compact Motorized Actuators, TRA SeriesTRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
Precision Motorized Actuators, LTA SeriesLTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,615
Nanopositioning Piezo Stack ActuatorsNPA25SGPiezo Stack Actuator, 0.025 mm Travel Range, Strain-gauge
In Stock
$2,380
Nanopositioning Piezo Stack ActuatorsNPA50SGPiezo Stack Actuator, 0.05 mm Travel Range, Strain-gauge$3,680
Vacuum Compatible Piezo Stack ActuatorsNPA100SGV6Piezo Actuator, Vacuum, 0.1 mm Travel Range, Strain-gauge$4,024
Nanopositioning Piezo Stack ActuatorsNPA100Piezo Stack Actuator, 0.1 mm Travel Range, Open-loop
In Stock
$2,241