Motorized Vertical Stage, 300 mm Travel, 400 N Load, DC motor, M6

Specifications

  • Travel Range
    300 mm
  • Minimum Incremental Motion
    0.30 µm
  • Maximum Speed
    20 mm/s
  • Centered Load Capacity 0
    400 N
  • Accuracy, Typical
    ±3.5 µm
  • Accuracy, Guaranteed
    ±5.0 µm
  • Bi-directional Repeatability, Typical
    ±0.20 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.50 µm
  • Uni-directional Repeatability, Typical
    ±0.12 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.25 µm
  • Drive Screw Pitch
    3 mm
  • Reduction Gear
    1:3.75 belt reduction between motor and screw
  • Encoder Resolution
    0.1 µm
  • Limit Switches
    Optical
  • Origin
    Optical, close to lower limit
  • Origin Repeatability
    ±0.1 µm
  • Connectors
    DB25 Male
  • Pitch, Typical
    ±35 µrad
  • Pitch, Guaranteed
    ±125 µrad
  • Compliance in Pitch
    1 µrad/Nm  
  • Yaw, Typical
    ±20 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Compliance in Yaw
    1 µrad/Nm  
  • Cable Length
    5 m
  • Thread Type
    M6
  • Weight
    17 kg  
  • MTBF
    20,000 h (300 N load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
Notes:

  1. Limited to 100 N, when used with EQ180 bracket. Contact us for alternative bracket options
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
In Stock
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
EQ Motorized Stage 90 Degree Angle BracketsEQ180Right-Angle Bracket, IMS, RV120 and RV160
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,101

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Performance, Long Travel, Vertical Stages, IMS-V SeriesIMS100VMotorized Vertical Stage, 100 mm Travel, 400 N Load, DC motor, 1/4-20
In Stock
$12,313

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
EQ Motorized Stage 90 Degree Angle BracketsEQ180Right-Angle Bracket, IMS, RV120 and RV160
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,101