Laser Pulse Board, LDP-3830 Driver

The LPB-386 is a laser pulse board designed to work with the LDP-3830 Pulsed Laser Diode Driver and connected via the CC385 Pulsed Output Source/Laser Mount Interconnect cable.
To achieve the rated performance of the LDP-3830, the CC385 and LPB386 must be used with it.
Impedance matching is not available with this pulsed board.
To connect the laser diode to the laser pulse board, the device should be either be soldered to the anode and cathode pads at the end of the laser pulse board or placed in an interchangeable socket which is soldered to the anode and cathode pads if different laser diodes are frequently used.
Resources & Downloads
Literature
LDP-3830 Pulsed Quantum Cascade Laser Driver Brochure(194.9 kB, PDF)
Application Notes
Pulsing a Laser Diode(581.5 kB, PDF)
Manuals
LDP-3830 Laser Diode Driver User's Manual(1.3 MB, PDF)
Other
RoHS Certificate LDP-3830 LPB-386 CC-385(754.2 kB, PDF)
Technical Notes
LDP-3830 Laser Protection(2.4 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDP-3830-120VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 120 VAC | 5 Weeks | ||||
![]() | LDP-3830-220VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 220 VAC | 5 Weeks | ||||
![]() | CC385Cable, Pulsed Driver to Pulse Board, 5 Amp, 17W2 Male to 17W2 Male | In Stock |
Accessory
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPC-388Monitor Cable, Current and Voltage, LDP-3830/LDP-3840B | In Stock |



