Cable, Pulsed Driver to Pulse Board, 5 Amp, 17W2 Male to 17W2 Male

The CC385 interconnect cable is specifically designed to connect the LDP-3830 Pulsed Current Source to the LPB-386 pulse board. The impedance of the cable matches the LDP-3830 and the LPB-386 impedance. Together with the LPB-386, the CC385 offers the best possible pulsing performance for the LDP-3830 Pulsed Current Source.
Specifications
- TypePulsed Driver Cable
- Maximum Current5A
- Connector Type17W2 Male to 17W2 Male
- Length6ft (1.8 m)
- Quantity1
- UseLDP-3830
Resources & Downloads
Literature
LDP-3830 Pulsed Quantum Cascade Laser Driver Brochure(194.9 kB, PDF)
Manuals
LDP-3830 Laser Diode Driver User's Manual(1.3 MB, PDF)
Other
RoHS Certificate LDP-3830 LPB-386 CC-385(754.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDP-3830-120VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 120 VAC | 5 Weeks | ||||
![]() | LPB-386Laser Pulse Board, LDP-3830 Driver | In Stock | ||||
![]() | LDP-3830-220VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 220 VAC | 5 Weeks |



