Laser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 220 VAC

  • Laser Current
    5 A
  • Laser Compliance Voltage
    20 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    USB and GPIB
  • Power Requirements
    220 VAC
  • Laser Current Resolution
    10 mA  
  • Laser Current Accuracy
    ±(0.05A + 1% of SP)
  • Duty Cycle
    0.01 % to 5.00 %
  • Pulse Width
    25 ns to 1 µs
  • Pulse Repetition Rate
    500 ns to 1 ms
  • Rise/Fall Time
    <10 ns
  • Weight
    3.8 kg