Laser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 120 VAC

The LDP-3830 Precision Pulsed Current Source is specifically designed for controlling laser diodes and quantum cascade lasers and is ideal for single-emitter VCSELs or VCSEL arrays. It provides an adjustable peak pulse current of up to 5A with a compliance voltage of up to 20V, adjustable pulse widths from 25 ns to 1 µs, and an adjustable duty cycle from 0.01% to 5.00%.
Careful attention to the design provides for highly repeatable pulse-to-pulse amplitude and pulse width. Laser protection features are incorporated in the LDP-3830 including redundant current limits, transient protection, floating outputs, and safety interlocks.
For seamless integration into your automated test application, the LDP-3830 comes standard with GPIB/IEEE 488.1 and USB 2.0 computer interfaces. Additional instrument flexibility is provided by trigger-in and trigger-out functions to control pulses and initiate corresponding measurements without a command program. For virtual instrument programming, LabVIEW® instrument drivers are available free of charge. LabVIEW® instrument drivers can be downloaded from the Literature and Downloads tab on this page. The LDP-3830 has a 100-120 VAC power requirement.
Instrument includes:
- LDP-3830-120V Precision Pulsed Current Source
- LPB-386 Laser Pulse Board for LDP-3830
- CC-385 Pulsed Output Source/Laser Mount Interconnect, 17W2 to 17W2
- 602250 10ft USB Cable
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Specifications
- Laser Current5 A
- Laser Compliance Voltage20 V
- Temperature Coefficient<100 ppm FS/°C
- Computer InterfacesUSB and GPIB
- Power Requirements120 VAC
- Laser Current Resolution10 mA
- Laser Current Accuracy±(0.05A + 1% of SP)
- Duty Cycle0.01 % to 5.00 %
- Pulse Width25 ns to 1 µs
- Pulse Repetition Rate500 ns to 1 ms
- Rise/Fall Time<10 ns
- Weight3.8 kg
Resources & Downloads
Application Notes
Pulsing a Laser Diode(581.5 kB, PDF)
Literature
LDP-3830 Pulsed Quantum Cascade Laser Driver Brochure(194.9 kB, PDF)
Software
LDP-3830 LabVIEW Driver Version 1.0(275.6 kB, ZIP)
Manuals
LDP-3830 Laser Diode Driver User's Manual(1.3 MB, PDF)
Other
RoHS Certificate LDP-3830 LPB-386 CC-385(754.2 kB, PDF)
Technical Notes
Pulse Parameters and LDP-3830 Control Modes(190 kB, PDF) LDP-3830 Laser Protection(2.4 MB, PDF) LDP-3830 Pulse Performance(246 kB, PDF) Connecting Your Laser to LDP-3830(225.2 kB, PDF) LDP-3830 Independent Current Limit(201.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDP-3830-220VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 220 VAC | 5 Weeks | ||||
![]() | LDP-3840B-120VLaser Diode Driver, Pulsed, 3A, 10V, GPIB, 120 VAC | 1 Week | ||||
![]() | LDP-3840B-220VLaser Diode Driver, Pulsed, 3A, 10V, GPIB, 220 VAC | 1 Week |






