Laser Diode Driver, Pulsed, 3A, 10V, GPIB, 220 VAC

  • Laser Current
    3 A
  • Laser Compliance Voltage
    10 V
  • Computer Interfaces
    GPIB
  • Power Requirements
    200-240 VAC
  • Laser Current Resolution
    1000 µA  
  • Laser Current Accuracy
    ±2.5% of FS
  • Laser Output Noise/Ripple High Bandwidth
    500 µA
  • Duty Cycle
    0 to 10 %
  • Pulse Width
    100 ns to 10 ms
  • Pulse Repetition Rate
    1 μs to 100 ms
  • Rise/Fall Time
    <50 ns
  • Display Type
    4-digit Green LED
  • Weight
    3.6 kg