Laser Pulse Board, LDP-3840 Driver

The LPB-380 is a laser pulse board designed to work with the LDP-3840B Pulsed Laser Diode Driver and is connected via the CC380 Pulsed Drive to Pulse Board Cable.
To achieve the rated performance of the LDP-3840B, the CC380 and LPB380 must be used with it.
The LPB-380 has solder pads available to perform impedance matching. Please reference TN#3840-2 Tuning the LDP-3840B for Optimum Pulse Response for details.
To connect the laser diode to the laser pulse board, the device must either be: soldered to the anode and cathode pads at the end of the laser pulse board, placed in an interchangeable socket which is soldered to the anode and cathode pads if different laser diodes are frequent used, or the process as described in TN#3840B-1 Using the LDM-4984 with the LDP-3840B Pulsed Current Source should be followed.
Resources & Downloads
Application Notes
Pulsing a Laser Diode(581.5 kB, PDF)
Technical Notes
Using the LDM-4984 with the LDP-3840B(500.9 kB, PDF) Tuning the LDP-3840B for Optimum Pulse Response(235.2 kB, PDF)
Manuals
LDP-3840B Laser Diode Driver User's Manual(795.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPC-388Monitor Cable, Current and Voltage, LDP-3830/LDP-3840B | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC380Cable, Pulsed Driver to Pulse Board, 3 Amp, DB15 Male to DB15 Male, 3Ω | In Stock | ||||
![]() | LDP-3840B-120VLaser Diode Driver, Pulsed, 3A, 10V, GPIB, 120 VAC | 1 Week | ||||
![]() | LDP-3840B-220VLaser Diode Driver, Pulsed, 3A, 10V, GPIB, 220 VAC | 1 Week |



