Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Monitor Cable, Current and Voltage, LDP-3830/LDP-3840B

Specifications

  • Type
    Current/Voltage Monitor Cable
  • Maximum Current
    3A
  • Connector Type
    SMB Plug to BNC Male, 50Ω
  • Length
    3ft (0.9m)
  • Quantity
    1
  • Use
    LDP-3830, LDP-3840B

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
3 Amp Pulsed Laser Diode DriversLPB-380Laser Pulse Board, LDP-3840 Driver
In Stock
$320
5 Amp Pulsed Laser Diode DriversLPB-386Laser Pulse Board, LDP-3830 Driver
1 Week
$1,305