Sorry, this product is no longer offered for sale. The recommended replacement product is LH-2A.

Fixed Lens Mount, 2.0 in. (50.8 mm) Diameter, 1.5 in Axis Height

Technical Specs

  • Type
    Fixed Lens Mount
  • Optic Diameter
    50.8 mm
  • Optical Axis Height
    38.1 mm  
  • Adjustments
    Fixed
  • Thread Type
    8-32 and M4
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C