Sorry, this family of products is no longer available. The recommended replacement product is a-line-fixed-lens-mounts.
Our LH Series fixed lens mounts offer a convenient, economical system for mounting lenses and beamsplitters.
- Simple and convenient fixed lens mounting
- Mounts for 0.25 - 2.0 in. diameter lenses
- Face plate mounting holes for OEM applications
- 8-32 and M4 threads for post mounting
- Standard optical axis heights See All Features
Features
Firmly Hold Lens
The mounting system consists of a threaded holder with a Delrin retaining ring to hold the optic firmly, but gently.
Optical Post Mounting
The holder incorporates 8-32 and M4 threaded mounting holes for post mounting on both English and Metric SP and MSP Series posts.
Face Plate Mounting
The front of the holder also has two clearance holes, which can be used for face mounting or used with a threaded rod to form low-cost lens systems.