Sorry, this product is no longer offered for sale.

Laser Diode Driver Module, 6000mA, 7V, High Power, LDC-3926

Technical Specs

  • Type
    LDC-3926 Driver Card
  • Laser Current
    6 A
  • Laser Compliance Voltage
    7 V
  • Temperature Coefficient
    75 ppm/ °C
  • Laser Current Resolution
    0.130 mA  
  • Laser Current Accuracy
    ±0.1% of FS
  • Current Output 24 h Stability
    50 ppm FS
  • Current Output 1 h Stability
    75 ppm FS
  • External Modulation High Bandwidth
    100 kHz
  • External Modulation Low Bandwidth
    27 kHz
  • Laser Output Noise/Ripple Low Bandwidth
    32 µA
  • Laser Output Noise/Ripple High Bandwidth
    <48 µA
  • Forward Voltage Accuracy
    ±7mV
  • Forward Voltage Resolution
    10 mV  
  • Photodiode Current Accuracy
    ±2 µA
  • Photodiode Current Range
    0-5000 µA
  • Photodiode Current Resolution
    0.1 µA  
  • Photodiode Reverse Bias
    0-5 V