Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, Uncoated

The KPX193 N-BK7 Precision Plano-Convex Lens is an uncoated, 2 inch (50.8 mm) diameter N-BK7 plano-convex lens with an effective focal length of 150 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Specifications
- Lens ShapePlano-Convex
- Diameter50.8 mm
- Lens MaterialN-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#2.9
- 150 mm
- 145.20 mm
- 77.520 mm
- 3.0 mm
- 7.279 mm
- Principal Plane 2 (P<sub>2</sub>)-4.79 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
KPX193 RoHS Certificate(708.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SBX058Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 150 mm EFL, Uncoated | In Stock | ||||
![]() | SPX046Plano-Convex Lens, Fused Silica, 50.8 mm, 150 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX160Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, Uncoated | In Stock | ||||
![]() | KPC073Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -150 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC049Plano-Concave Lens, Fused Silica, 50.8 mm, -150 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX199Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 200 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX211Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX187Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 100 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












