Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 100 mm EFL, Uncoated

The KPX187 N-BK7 Precision Plano-Convex Lens is an uncoated, 2 inch (50.8 mm) diameter N-BK7 plano-convex lens with an effective focal length of 100 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Specifications
- Lens ShapePlano-Convex
- Diameter50.8 mm
- Lens MaterialN-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#1.9
- 100 mm
- 93.62 mm
- 51.680 mm
- 3.0 mm
- 9.673 mm
- Principal Plane 2 (P<sub>2</sub>)-6.37 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
KPX187 RoHS Certificate(703.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX043Plano-Convex Lens, Fused Silica, 50.8 mm, 100 mm EFL, Uncoated | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX055Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 100 mm EFL, Uncoated | In Stock | ||||
![]() | KBX154Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 100 mm EFL, Uncoated | In Stock | ||||
![]() | SPC052Plano-Concave Lens, Fused Silica, 50.8 mm, -100 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC076Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -100 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX199Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 200 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX211Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX208Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 400 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX193Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













