Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, 430-700 nm

The KPX082AR.14 N-BK7 Precision Plano-Convex Lens is a 430 to 700 nm anti-reflection coated, 1 inch (25.4 mm) diameter, N-BK7 plano-convex lens with an effective focal length of 50.2 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Specifications
- Lens ShapePlano-Convex
- Diameter25.4 mm
- Lens MaterialN-BK7
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#1.9
- 50.2 mm
- 46.03 mm
- 25.943 mm
- 3.0 mm
- 6.321 mm
- Principal Plane 2 (P<sub>2</sub>)-4.16 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Software
KPX082AR.14 Zemax File(5.3 kB, ZMX)
Other
KPX082AR.14 RoHS Certificate(709.7 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KBX052AR.14Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, 430-700nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC034AR.14Plano-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX016AR.14Plano-Convex Lens, Fused Silica, 25.4 mm, 50.2 mm EFL, 430-700 nm | In Stock | ||||
![]() | KBC034AR.14Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -150 mm EFL, 430-700nm | In Stock | ||||
![]() | SBC034AR.14Bi-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX076AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 25.4 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX088AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 75.6 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX094AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX100AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX106AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX109AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX079AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 38.1 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














