Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Plano-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 430-700 nm

Specifications

  • Lens Shape
    Plano-Concave
  • Diameter
    25.4 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    430-700 nm
  • Coating Type
    Visible Multilayer
  • Coating Code
    AR.14
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/2
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ
  • F/#
    -2  
  • Effective Focal Length (EFL)
    -50 mm  
  • Back Focal Length (BFL)
    -51.71 mm  
  • Radius of Curvature (R)
    -22.950 mm  
  • Edge Thickness (T<sub>e</sub>)
    5.55 mm  
  • Center Thickness (T<sub>c</sub>)
    2.5 mm
  • Principal Plane 2 (P<sub>2</sub>)
    -1.71 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Software
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
$288
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
$164
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
$1,043
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
$59
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
In Stock
$20
Lens TubesLT10-20Lens Tube, 1 inch LT Series, 2 inch length
In Stock
$24

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Visible UVFS Plano-Concave LensesSPC028AR.14Plano-Concave Lens, Fused Silica, 25.4 mm, -100 mm EFL, 430-700 nm
In Stock
$144
Visible UVFS Plano-Concave LensesSPC031AR.14Plano-Concave Lens, Fused Silica, 25.4 mm, -75 mm EFL, 430-700 nm
In Stock
$144
Visible UVFS Plano-Convex LensesSPX022AR.14Plano-Convex Lens, Fused Silica, 25.4 mm, 100 mm EFL, 430-700 nm
In Stock
$137