About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 88.3 mm EFL, 1064nm




Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 88.3 mm EFL, 1064nm
Model: KBX151AR.33
Back-to-School Sale
Save 50% off for a limited time!
Learn More
Save 50% off for a limited time!
Learn More
In Stock
Product Series Overview
1064 nm N-BK7 Bi-Convex LensesThe KBX151AR.33 N-BK7 Bi-Convex Lens is a 2 inch (50.8 mm) diameter, 1064 nm anti-reflection coated, N-BK7 bi-convex lens with an effective focal length of 88.3 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision bi-convex lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapeBi-Convex
- Diameter50.8 mm
- Lens MaterialN-BK7
- Antireflection Coating1064 nm
- Coating TypeLaser Line V-Coat Multilayer
- Coating CodeAR.33
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#1.7
- 88.3 mm
- 84.81 mm
- 89.470 mm
- 3.0 mm
- 10.362 mm
- Principal Plane 1 (P<sub>1</sub>)3.48 mm
- Principal Plane 2 (P<sub>2</sub>)-3.48 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

- Lens ShapeBi-Convex
- Diameter50.8 mm
- Lens MaterialN-BK7
- Antireflection Coating1064 nm
- Coating TypeLaser Line V-Coat Multilayer
- Coating CodeAR.33
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#1.7
- 88.3 mm
- 84.81 mm
- 89.470 mm
- 3.0 mm
- 10.362 mm
- Principal Plane 1 (P<sub>1</sub>)3.48 mm
- Principal Plane 2 (P<sub>2</sub>)-3.48 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
BI-CONVE-XLE-S(89.3 kB, PDF)
Software
KBX151AR.33 Zemax File(5.3 kB, ZMX)
Other
KBX151AR.33 RoHS Certificate(266.3 kB, PDF) KBX151AR.33_ROHS2-2021.pdf(281.8 kB, PDF) AR.33 Raw Data.xlsx(57.4 kB, XLSX)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | UNIVERSAL | In Stock | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | IMPERIAL | In Stock | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | UNIVERSAL | In Stock | ||||
![]() | LH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE | IMPERIAL | |||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | UNIVERSAL | In Stock |






