Motorized Linear Stage, Linear Motor, 1200 mm Travel, 1/4-20, No Cable, Stand Alone

Specifications

  • Travel Range
    1200 mm
  • Maximum Speed 0
    1000 mm/s
  • Minimum Incremental Motion
    20 nm
  • Continuous Motor Force
    100 N
  • Peak Motor Force
    210N
  • Centered Load Capacity
    100 N
  • Accuracy, Typical
    ±5.0 µm
  • Accuracy, Guaranteed
    ±15 µm
  • Bi-directional Repeatability, Typical
    ±0.13 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.50 µm
  • Pitch, Typical
    ±125 µrad
  • Pitch, Guaranteed
    ±250 µrad
  • Compliance in Pitch
    2 µrad/Nm
  • Yaw, Typical
    ±40 µrad
  • Yaw, Guaranteed
    ±150 µrad
  • Compliance in Yaw
    1 µrad/Nm
  • Compliance in Roll
    2 µrad/Nm
  • Drive Type
    Linear Motor
  • Encoder Resolution
    1 Vpp 20 µm pitch
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.05 µm
  • Thread Type
    1/4-20
  • Weight
    32 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    220 W
  • Compliance
    RoHS 3, CE
Notes:

  1. 1000 mm/s with XPS-EDBL, 500 mm/s with XPS-DRV11 / XPS-DRV02
undefined
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Literature
Manuals

Related Products

Compatible controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the three options below.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver

Universal XPS-DRV11 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS Motion Controller to Stage Cable KitsXPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver
$493

XPS-EDBL driver for high dynamic applications

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver
$5,092
XPS Motion Controller to Stage Cable KitsXPS-DK24Cable Kit, For Stages IMS-LM-S, and XPS-EDBL Driver
$799

Legacy driver and cable kit for XPS controller

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV02PWM Drive Module, Brushless Motors
$1,353
XPS Motion Controller to Stage Cable KitsXPS-DK27Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV02 Driver
$454

Similar

Compare Description Drawings, CAD & Specs Avail. Price
IMS Long Travel Aluminum DC Motor Linear StagesIMS600CCHAMotorized Linear Stage, 600 mm Travel, DC Motor, Linear Encoder, 1/4-20
$14,268