Laser Diode Module, TO-56, 660 nm, 130 mW.

The HL6545MG TO-56 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 660 nm, and 130 mW of output power in a standard TO-56 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
Specifications
- TypeCW Laser Diode
- Center Wavelength660 nm
- Center Wavelength Tolerance±10 nm
- Output Power130 mW
- Maximum Operating Current210 mA
- Threshold Current60 mA
- SizeTO-56


Resources & Downloads
Literature
HL6545MG(66.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-02Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire | In Stock | ||||
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | In Stock | ||||
![]() | 300-04Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female | In Stock | ||||
![]() | 500-02Cable, Laser Diode Driver, DB9 Male to Bare Wire | In Stock |









