About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female




Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female
Model: 300-04
In Stock
Product Series Overview
Laser Diode TEC CablesThe 300-04 Temperature Controller Cable (length 6 ft.) is for 350B and 6100. A DB15 Male connector on one side connects to a 300B or 6100. A DB15 Female connector on the other end connects to Newport's low power laser diode mounts with temperature control.
Specifications
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB15 Male to DB15 Female
- Length6ft (1.8m)
- Quantity1
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB15 Male to DB15 Female
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
2D Product Drawings
300-04-S(228.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 300-02Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire | UNIVERSAL | In Stock |
Compatible
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | UNIVERSAL | In Stock |


