Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire

  • Type
    TEC Controller Unterminated Cable
  • Maximum Current
    6A
  • Connector Type
    DB15 Male to Bare Wire
  • Length
    6ft (1.8m)
  • Quantity
    1