Sorry, this product is no longer offered for sale. The recommended replacement product is N-ALX-53.

Laser Safety Glasses, LGF Full View, NIR Laser Diode, 45% VLT, Poly

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    45%
  • Filter Color
    Light Magenta
  • Filter Type
    104
  • Optical Density
    OD >7 @ 190–380 nm
    OD >4 @ 755–855 nm
    OD >7 @ 780–840 nm
  • Laser Type
    NIR Diode
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    780-830 nm (DI L5)