Sorry, this product is no longer offered for sale. The recommended replacement product is N-YAD-53.

Laser Safety Glasses, LGF Full View, Argon/NdGa:YAG, 8% VLT, Poly

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    8%
  • Filter Color
    Brown
  • Filter Type
    111
  • Optical Density
    OD > 9 @ 190-520 nm
    OD > 7 @ 520-532 nm
    OD > 3 @ 710-750 nm
    OD > 5 @ 750-800 nm
    OD > 6 @ 800-850 nm
    OD > 7 @ 850-1080 nm
    OD > 7 @ 10600 nm
    OD > 5 @ 9,000-11100 nm
  • Laser Type
    Argon
    NdGa:YAG
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 nm (D L7 + IR L4)
    315-532 nm (DIR L5)
    800-1080 nm (DIR L5)

Related Products