Sorry, this product is no longer offered for sale. The recommended replacement product is N-BGR-53.

Laser Safety Glasses, LGF Full View, Argon & Krypton Align, 22% VLT

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    22%
  • Filter Color
    Light Blue-Green
  • Filter Type
    156
  • Optical Density
    OD > 1.6 @ 488 nm
    OD > 1 @ 514.5 nm
    OD > 1.5 @ 647.1 nm
    OD > 1.7 @ 676.4 nm
  • Laser Type
    Argon Alignment
    Krypton Alignment
  • Lens Material
    Polycarbonate
  • CE
    No
  • EN207
    N/A

Related Products