Sorry, this product is no longer offered for sale. The recommended replacement product is N-IRD-53.

Laser Safety Glasses, LGF Full View, Diode Telecom, 16% VLT, Polycarb.

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    16%
  • Filter Color
    Green
  • Filter Type
    107
  • Optical Density
    OD > 3 @ 804–1300 nm
    OD > 5 @ 1064 nm
    OD > 4 @ 1300-1700 nm
    OD 2 @ 1700-1900 nm
  • Laser Type
    Diode
    Telecom
    YAG
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    804-1400 nm (DIR L3)
    1064 nm (DIR L5)
    1400-1700 nm (DI L3)
    1700-1900 nm (DI L2)

Related Products