Sorry, this product is no longer offered for sale.

Motorized Linear Stage, Metrology, 300 mm Travel, DC Motor

Technical Specs

  • Travel Range
    300 mm
  • Maximum Speed
    100 mm/s
  • Minimum Incremental Motion
    0.50 µm
  • Centered Load Capacity
    150 N
  • Axial Load Capacity (+Cx)
    30 N
  • Inverse Axial Load Capacity (-Cx)
    -30 N
  • Accuracy, Typical
    ±2.5 µm
  • Accuracy, Guaranteed
    ±6.5 µm
  • Uni-directional Repeatability, Typical
    ±0.40 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.75 µm
  • Bi-directional Repeatability, Typical
    ±0.8 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.5 µm
  • Flatness, Typical
    ±1.0 µm
  • Flatness, Guaranteed
    ±3.0 µm
  • Straightness, Typical
    ±1.0 µm
  • Straightness, Guaranteed
    ±3.0 µm
  • Pitch, Typical
    ±30 µrad
  • Pitch, Guaranteed
    ±60 µrad
  • Compliance in Pitch
    2 µrad/Nm  
  • Yaw, Typical
    ±6.0 µrad
  • Yaw, Guaranteed
    ±20 µrad
  • Compliance in Yaw
    2 µrad/Nm  
  • Compliance in Roll
    3 µrad/Nm  
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    3 m  
  • Thread Type
    M6
  • Weight
    8.9 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    50 W
  • Compatible XPS-RL Driver Module
  • Compatible XPS-D Driver Module
  • ESP302 Compatibility
    Yes
  • SMC100 Compatibility
  • RoHS
    Compliant