Sorry, this family of products is no longer available.
The FMS Series metrology application linear translation stages are the highest performing all-steel linear stage providing high stiffness and thermal stability. With its high straightness and flatness, it is ideally suited for sensitive metrology applications.
- All steel build for high stiffness, thermal stability & repeatable positioning
- Anti-creep crossed roller bearings for exceptional straight & smooth motion
- Engineered for demanding applications of surface measurement & profilometry
- Linear encoder & precision ground ball screw for high accuracy & repeatability
- Plug and Play - ESP compatible See All Features
Specifications
Features
Anti-creep Crossed Roller Bearings
To ensure the most accurate trajectory control, FMS stages feature matched pairs of best-in-class anti-creep crossed roller bearings. The absence of recirculating elements in these bearings leads to outstanding ripple-free motion adequate for the most demanding scanning and inspection systems. Moreover, the geared retainers prevent bearing cage migration, which can occur with other linear bearing products.
Plug and Play - ESP Compatible
The FMS is an ESP-compatible stage wherein when connected to a Newport controller, it is quickly recognized and its operating parameters are configured without the need for user input, facilitating the startup and usability of the FMS. This Plug and Play feature is not only transparent to the use, but it also ensures the safe operation of the stage.
Resources
Manuals
FMS Stages User's Manual(1.5 MB, PDF)