About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables.


Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables.
Model: F-JS2
In Stock
Product Series Overview
Fiber Optic StrippersThe Model F-JS2 Fiber Jacket Stripper is designed to safely and efficiently remove the outside jacket from 1.25 mm and 1.50 mm optical fiber cables, leaving an undamaged exposed fiber. Both regular and loose tube fiber cables can be removed with this easy-to-use tool.
Factory Set and Ready to Use Out-of-the Box
These fiber optic stripping tools are factory set so there is no need for adjustment or calibration. The tool may be periodically checked for proper operation. Prior to and during the inspection, the tool may be cleaned with a plastic bristled brush to remove debris from the opening. The opening may be cleaned with dry compressed air.
Specifications
- TypeFiber Stripper
- TypeFiber Stripper
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-STR-103D-250Fiber Optic Stripper, Dual Hole, 250 & 900 μm | UNIVERSAL | 4 Weeks | ||||
![]() | F-STR-103DFiber Optic Stripper, Dual Hole, 250 µm & 2-3 mm | UNIVERSAL | 4 Weeks | ||||
![]() | F-STR-103T-250Fiber Optic Stripper, Tri-Hole, 250, 900 µm & 2-3 mm | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-BK3Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending) | UNIVERSAL | |||||
![]() | F-CL1Fiber Cleaver, Wide Carbide Blade | UNIVERSAL | |||||
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | UNIVERSAL | In Stock | ||||
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | UNIVERSAL | In Stock |








