Fiber Optic Stripper, Dual Hole, 250 µm & 2-3 mm

The F-STR-103D Fiber Optic Stripper is a popular dual hole durable Miller® tool that removes 2 - 3 mm fiber jacket, and 250 μm coating from 125 μm diameter fibers. There is no need of having a jacket stripper and a coating stripper separately. The precision diameter hole and the V opening in the blade allows for accurate and clean buffer layer removal. All cutting surfaces are precision formed, hardened, tempered and ground, all assuring precise stripping. 5.375 in. (136.5 mm) length and 2.5 oz. (71 g) weight.
Factory Set and Ready to Use Out-of-the Box
These fiber optic stripping tools are factory set so there is no need for adjustment or calibration. The tool may be periodically checked for proper operation. Prior to and during the inspection, the tool may be cleaned with a plastic bristled brush to remove debris from the opening. The opening may be cleaned with dry compressed air.
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-STR-203Fiber Coating Stripper, 125–200µm Cladding | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-STR-103T-250Fiber Optic Stripper, Tri-Hole, 250, 900 µm & 2-3 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-STR-254Fiber Coating Stripper, 150–250µm Cladding | In Stock | ||||
![]() | F-STR-175Fiber Coating Stripper, 125–175µm Cladding | In Stock | ||||
![]() | F-STR-103D-250Fiber Optic Stripper, Dual Hole, 250 & 900 μm | 3 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CL1Fiber Cleaver, Wide Carbide Blade | In Stock | ||||
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-BK3Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending) | FREE 2-day shipping on thousands of products on Newport.com Learn More |








