About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending)


Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending)
Model: F-BK3
Product Series Overview
Manual Fiber CleaversThe F-BK3 Manual Fiber Optic Cleaver offers precise end face quality with clean 0.5 ° edges, free of lips, chips or hackle for better splice performance. The diamond edge is rated for 48,000 cleaves without replacement. Cleave lenghts can be from 6 mm to 10 mm. It is an excellent choice for portability and ease of use.
Manual Cleaver with Ease-of-Use and Long Life
The Model F-BK3 Fiber Optic Cleaver offers precise end face quality with clean edges and very little angle, free of lips, chips or hackle for better splice performance. The diamond edge provides over 48,000 cleaves without replacement. It is an excellent choice for portability and ease of use.
Specifications
- TypeFiber Cleaver
- Cleave Angle<0.5° typical
- Cladding Diameter125 µm with 250-900 µm coating
- Dimensions82 x 69 x 41 mm
- TypeFiber Cleaver
- Cleave Angle<0.5° typical
- Cladding Diameter125 µm with 250-900 µm coating
- Dimensions82 x 69 x 41 mm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CL1Fiber Cleaver, Wide Carbide Blade | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length. | UNIVERSAL | In Stock | ||||
![]() | F-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables. | UNIVERSAL | In Stock | ||||
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








